Bienvenido(a) al sitio web para México de Schneider Electric
Te damos la bienvenida a nuestro sitio web para México.
Historian
Historian is a single-software infrastructure for storing and reporting industrial data. It’s optimized for use with the EcoStruxure Foxboro DCS historian client, and designed for high availability and efficiency.
Features
Control logic design
Unique dynamic SAMA implementation to streamline design by keeping engineers oriented to the process stage
Remote engineering and virtualization
Design from anywhere, for anywhere
Utilize within a safe, high-fidelity virtual environment
Benefits
Cut engineering workload up to 60%
Ability to build engineering logic within clearer context of legacy processes and control strategies
Intuitive configuration and fault finding
Risk-free testing of control configurations
Greater flexibility to make changes with minimal schedule impact