{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Search FAQs
How to choose the correct Schneider Electric Power Meter range for your application?
IEM3000 Series:
More than a stand-alone kWh metre, Acti9 iEM3000 energy metres provide extensive real-time measurements and insights into energy consumption to enable cost management applications for buildings and infrastructure. Native support for multiple protocols makes integration with existing networks easy, while multiple tariffs provide flexibility to match utility billing structures for bill verification.
  • Native support for Modbus RS-485, BACnet, M-bus, and LonWorks protocols.
  • Compatible with the Acti9 communication system.
  • Measuring Instruments Directive (MID) compliant.
  • Real-time measurements for voltage, current, power, and power factor offer insight into energy usage.
  • Collects data for WAGES (water, air, gas, electricity, and steam) monitoring.
  • Differentiate energy consumption with four-quadrant metering.
  • Use multiple tariffs to manage utility costs and verify bills with up to four-time slots.
  • Anti-tamper sealing parts for metering connections (voltage, current, DI/DO) help ensure data security and integrity.
  • Internal clock saves the date and time of the last reset to verify the start of measurement campaigns and detects when the clock has been altered.
  • Bottom-to-bottom direct connection with multiple sensor connection options, including direct, 1A/5A CT, 0.333V/1.0V CT, and Rogowski coil.
  • Separate power and communication connections to reduce the risk of wiring errors.
  • Two clip DIN rail attachments for greater stability and vertical installation.
More information can be found on the brochure below:
https://download.schneider-electric.com/files?p_Doc_Ref=PLSED310049EN_Web

PM2000 Series:
Energy and power meters provide all the measurement capabilities required to monitor an electrical installation in a single 96x96 mm unit. Two variants are available with LED and LCD display options.
  • Active energy Class 0.5S as per IEC 62053-22, Active energy Class 1.0 as per IEC 62053-21
  • Reactive energy Class 1.0 as per IEC 62053-24 standard
  • Tested in accordance with IEC 62052-11 standard for 5 A, I-nominal and 1 A, I-nominal (field settable)
  • Active load timers monitor meter operation and Run hours, advising maintenance requirements
  • Field configurable password for securing setup information to prevent tampering of integrated values
  • Cyber security option to disable RS-485 port through front panel keys, protecting against unauthorized access, which is helpful during installation and trouble shooting of communication network
  • LED display: Auto scaling, 9+3 digits for energy, 4 digits for other parameters
  • LCD display: 6 digits with auto scaling for energy and other parameters 12 A.M. snap shot summary page stored in the meter for 24 hours
  • 2 configurable rate counters display values in customer specified units based on energy measured
  • Energy preset feature for retrofit application
  • Optional I/O modules available: 2 Digital Inputs& 2 Outputs or 2 Analogue Inputs
    & 2 Outputs for comprehensive WAGES monitoring
  • Mounts using two clips, no tools required
  • Compact size with maximum of 54 mm depth
  • Connectable up to 480 V ac L-L +/- 10% without voltage transformers for category III, double insulated installations
  • Test LED on front panel for test and calibration on site or in laboratory
  • Heart-beat LED indicates normal functioning and communication status if connected to RS-485 network

PM5000 Series:
PowerLogic PM5000 series power meters provide affordable, precision metering. They are ideal for high-end cost management applications, and deliver the measurement and accuracy capabilities (Class 0.2S (PM5500 models) and 0.5S (PM5100, PM5300 models) for active energy metering to allocate energy usage, perform tenant metering and sub-billing, pin-point energy savings, optimize equipment efficiency and utilization, and perform a high level assessment of the power quality in an electrical network
  • Accuracy class 0.2S (PM5500 models) and 0.5S (PM5100, PM5300 models) for active energy metering
  • Compliance to regulations EN50470-1/3 (MID), IEC 61557-12, IEC 62053-21/22, IEC 62053-23
  • BTL-approved BACnet/IP protocol (PM5500 models) simplify meter integration into new or existing BMS systems
  • ModBus TCP and BACnet IP protocols (PM5500 models) allow more than one system to communicate with the same meter at the same time.
  • Dual Ethernet ports (PM5500 models) to daisy chain meters together - less wiring, simpler installation
  • Ethernet-to-serial gateway functionality
  • Onboard web pages (PM5500 models) for viewing real-time and logged information
  • Cyber security enhancements to help ensure data integrity
  • Data logging (PM5300, PM5500 models) locally in non-volatile memory ensures that information is not lost during a power or communications outage
  • Multiple tariffs (PM5300, PM5500 models) give you flexibility in your billing structure
  • Individual harmonics in addition to THD and TDD to help locate the source of disturbances
  • Graphical display with intuitive menu-driven navigation means information is easy to locate and read (optional remote display for PM5563 meters)
  • Compact design, two clips for mounting
  • 4 current inputs (PM5500 models)
  • Extended voltage range (direct connection up to 690 V L-L)
  • Real-time clock with battery back up

PM8000 Series:
Designed to monitor and analyze power quality and energy usage in commercial and industrial applications, PowerLogic PM8000 is a high-performance power quality meter with waveform capture, harmonic analysis, and compliance monitoring to provide accurate and reliable measurements. With patented ION™ technology embedded in the meter, it delivers pre-configured functionality and is easily customizable.
  • Voltage Input: Measure power, energy, and instantaneous values
  • Auxiliary power is available in two options: standard supply or low-voltage DC supply.
  • Connect to four modules to support digital I/O, analog I/O, or additional communication modules such as fiber ethernet
  • Monitor the status of switches or pulse count for totalization applications
  • Enable configuration changes and extract data to interpret and visualize the information provided by the meter
  • For switching applications, demand synchronization, and energy pulsing
  • Make quick configuration changes and retrieve energy data via the RS-485 Serial communication port
  • Notifications for active alarm conditions
  • Current Input: Measure power, energy, and the instantaneous values
  • Accuracy Class 0.2S
  • 256 samples / cycle (PM8000 essential and PM8000) while 512 samples / cycle for PM8000 Advanced
  • Logging Memory: 64MB (PM8000 essential) and 512MB (PM8000 and PM8000 Advanced)
  • Modbus RTU and TCP, ION, DNP3, IEC 61850
  • Optional Communication Port: * 4-Wire RS485 and Fiber-Ethernet (1 Fiber Ethernet and 1 4-Wire RS485 option module supported per meter)
  • Time Synchronization: PTP, GPS, IRIG-B, NTP/SNTP
  • Onboard I/O: 3DI / 1DO
  • Expansion I/O: 6DI / 2 RO or 2 AO / 4 AI (up to four modules can work simultaneously)
  • Cyber Security: Secure protocol support (HTTPS, SFTP, SSH); user-based access control; ability to enable / disable physical comm ports,  TCP ports; audit logging; digital signature, secure password storage
More information can be found on the brochure below:
https://download.schneider-electric.com/files?p_Doc_Ref=998-21195692_Advanced_Metering


ION9000 Series:
Accurate, secure, and built to last, award-winning PowerLogic ION9000 is designed for the most demanding applications – from revenue metering to power event analysis. With onboard power quality analytics, disturbance direction detection targets the origin of electrical events for faster diagnosis and resolution. No event is missed, even high-speed transients.
  • Onboard I/O
  • Sealable Covers for voltage, current, and control power
  • Calibration Pulses (kWh and kVARh)
  • Sealable door (Memory expansion, clock battery and hardware lock)
  • Current Inputs
  • Onboard Comms (2 ethernet and 2 RS-485)
  • IP65 / UL certified to resist : Water, Dust, Oils and Flame
  • High Quality Touch screen guaranteed in harsh temperature/humidity ranges.
  • 85 degrees viewing angle
  • Accuracy Class 0.1S
  • 1024 samples / cycle (ION9000) and 10MHz (ION9000T)
  • 2GB Logging Memory
  • Communication ports: Dual Ethernet + 2 x RS485 + USB* + optical
  • Optional Communication Ports: 4-Wire RS485 and Fiber-Ethernet (1 Fiber Ethernet and 1 4-Wire RS485 option module supported per meter)
  • Communication Protocols: Modbus RTU and TCP, ION, DNP3, IEC 61850, DLMS
  • Time Synchronization: PTP, GPS, IRIG-B, NTP/SNTP
  • On board I/O: 8DI / 4DO / 2RO
  • Expansion Module: 6DI / 2 RO or 2 AO / 4 AI (up to four modules can work simultaneously)
  • Cyber Security: Secure protocol support (HTTPS, SFTP, SSH); user-based access control; ability to enable / disable physical comm ports,  TCP ports; audit logging; digital signature, secure password storage
More information can be found on the brochure below:
https://download.schneider-electric.com/files?p_Doc_Ref=998-21195692_Advanced_Metering

Schneider Electric Malaysia