![RXM2AB2E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PF153507&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![RXM2AB2E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PF153507&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RXM2AB2E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2AB2x7_right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 6](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2AB2x7_rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 6
5 videos
Miniature Plug-in relay - HARMONY RXM 2 C/O 48 V AC 12 A with LED
RXM2AB2E7
Status LED:
[Uc] control circuit voltage:
Fit to customer needs, coverage of most general control panel applications
Easy to select, simple selection and wide availability
Convenient to use, easy status readiness trough mechanical indicator & LED; one-step lockable test button
Safe to perform, product reliability, compliance with industrial standard and eco-design
Flexibile options of sockets and accessories
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.