![XB4FVM4 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=XB4FVM4_360_Bottom_2022&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![XB4FVM4 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=XB4FVM4_360_Bottom_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![XB4FVM4 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=XB4FVM4_360_Right_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 11](https://download.schneider-electric.com/files?p_Doc_Ref=XB4FVM4_360_Left_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 11
1 videos
Pilot light, Harmony XB4,metal, red flush mounted, 30mm, universal LED, plain lens, 230...240V AC
XB4FVM4
Cap/operator or lens colour:
[Us] rated supply voltage:
Mounting diameter:
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.