Issue:
N/A
Product Line:
Altivar Machines, Altivar 58
Environment:
All
Cause:
N/A
Resolution:
Yes. There are two options.
1 - The ATV58 type FVC
For incremental optical encoder with RS422 compatible differential outputs
Impedance = 330 W maximum
Maximum 5000 pulses/revolution
Minimum 100 pulses/revolution
Maximum frequency: 200 kHz at high speed
2 - Standard ATV58 with the digital I-O extension card.
For incremental encoder (TTL, line driver, push-pull) or open collector type (NPN detector, three-wire inductive, or photoelectric sensor).
Nominal voltage: 24 Vdc (19.2 to 30 V).
Input impedance: 785 W ?10%.
Maximum signal frequency: 33 kHz with motor operating at drive controller high speed setting (HSP).
It is preferable to use a 24 V external supply for the incremental encoder.
N/A
Product Line:
Altivar Machines, Altivar 58
Environment:
All
Cause:
N/A
Resolution:
Yes. There are two options.
1 - The ATV58 type FVC
For incremental optical encoder with RS422 compatible differential outputs
Impedance = 330 W maximum
Maximum 5000 pulses/revolution
Minimum 100 pulses/revolution
Maximum frequency: 200 kHz at high speed
2 - Standard ATV58 with the digital I-O extension card.
For incremental encoder (TTL, line driver, push-pull) or open collector type (NPN detector, three-wire inductive, or photoelectric sensor).
Nominal voltage: 24 Vdc (19.2 to 30 V).
Input impedance: 785 W ?10%.
Maximum signal frequency: 33 kHz with motor operating at drive controller high speed setting (HSP).
It is preferable to use a 24 V external supply for the incremental encoder.
Released for:Schneider Electric Nigeria