{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Search FAQs
What are the EMI/RFI Specifications for 800 Series/Quantum RIO cable runs?

Issue
What are the EMI/RFI Specifications for 800 Series/Quantum RIO cable runs?

Product Line
Quantum, 800 Series

Resolution
Specifications available for 800 Series Remote I/O drops tested in-situ, ie:
operating and with the system coax cable connected, are:

Immunity
Reference EN50082-2:1994 Generic Immunity Standard

RF Immunity
ENV50140
10V/m 80-1000MHz, 1KHz AM 80%
Radiated Impulse
ENV50204
3V/m 1.89GHz

ESD
EN61000-4-2
4kV Indirect

Conducted RF Immunity
EN50141:1993
150kHz to 80MHz, 1kHz AM 80%
3V For Cables 1 to 30 meters in length
10V For cables over 30 meters in normal use

Fast Transients
IEC 61000-4-4
1kV Signal and Control Lines over 10 meters
2kV Power Lines

Surge Transients
ANSI C37.90.1

Voltage Changes
EN61000-4-11:1994


Emissions
EN55011 Group A Class 1 In Situ


Legacy KB System (APS) Data: RESL168432 V1.0, Originally authored by on , Last Edited by on
Related ranges: Modicon 1/2/3/4/5/8/984s

Schneider Electric Nigeria