Search FAQs
What sizes are available for the Altivar 630 and Altivar 930 Process drive?
Issue:
Sizes for the Altivar 630 and Altivar 930 drives.
Product Line:
Altivar Process Drive (ATV630, ATV930)
Environment:
All serial numbers for ATV630/930 Process Drive
Cause:
N/A
Resolution:
Size 1
Size 7B
"C" Suffix means it comes without a braking resistor.
Sizes for the Altivar 630 and Altivar 930 drives.
Product Line:
Altivar Process Drive (ATV630, ATV930)
Environment:
All serial numbers for ATV630/930 Process Drive
Cause:
N/A
Resolution:
Size 1
- 208/240Vac
- 0.75 – 4kW (1 - 5hp)
- ATV630U07M3, ATV630U15M3, ATV630U22M3, ATV630U30M3, ATV630U40M3
- ATV930U07M3, ATV930U15M3, ATV930U22M3, ATV930U30M3, ATV930U40M3
- 0.75 – 4kW (1 - 5hp)
- 400/460Vac
- 0.75 – 5.5kW (1 - 7.5hp)
- ATV630U07N4, ATV630U15N4, ATV630U15N4, ATV630U22N4, ATV630U30N4, ATV630U40N4, ATV630U55N4
- ATV930U07N4, ATV930U15N4, ATV930U15N4, ATV930U22N4, ATV930U30N4, ATV930U40N4, ATV930U55N4
- 0.75 – 5.5kW (1 - 7.5hp)
- 208/240Vac
- 5.5kW (7.5hp)
- ATV630U55M3
- ATV930U55M3
- 5.5kW (7.5hp)
- 400/480Vac
- 7.5 – 11kW (10 - 15hp)
- ATV630U75N4, ATV630D11N4
- ATV930U75N4, ATV930D11N4
- 7.5 – 11kW (10 - 15hp)
- 208/240Vac
- 7.5 – 11kW (10 - 15hp)
- ATV630U75M3, ATV630D11M3
- ATV930U75M3, ATV930D11M3
- 7.5 – 11kW (10 - 15hp)
- 400/480Vac
- 15 – 22kW (20 - 30hp)
- ATV630D15N4, ATV630D18N4, ATV630D22N4
- ATV930D15N4, ATV930D18N4, ATV930D22N4
- 15 – 22kW (20 - 30hp)
- 208/240Vac
- 15 – 22kW (20 - 30hp)
- ATV630D15M3, ATV630D18M3, ATV630D22M3
- ATV930D15M3, ATV930D18M3, ATV930D22M3
- 15 – 22kW (20 - 30hp)
- 400/480Vac
- 30 – 45kW (30 - 60hp)
- ATV630D30N4, ATV630D37N4, ATV630D45N4
- ATV630D30N4, ATV630D37N4, ATV630D45N4
- 30 – 45kW (30 - 60hp)
- 208/240Vac
- 30 – 45kW (40 - 60hp)
- ATV630D30M3, ATV630D37M3, ATV630D45M3
- ATV930D30M3(C), ATV930D37M3(C), ATV930D45M3(C)
- 30 – 45kW (40 - 60hp)
- 400/480Vac
- 55 – 90kW (75 - 125hp)
- ATV630D55N4, ATV630D75N4, ATV630D90N4
- ATV930D55N4(C), ATV930D75N4(C), ATV930D90N4(C)
- 55 – 90kW (75 - 125hp)
- 208/240Vac
- 55 – 75kW (75 - 100hp)
- ATV630D55M3, ATV630D75M3
- ATV930D55M3C, ATV930D75M3C
- 55 – 75kW (75 - 100hp)
- 400/480Vac
- 110 – 160kW (150 - 250hp)
- ATV630C11N4, ATV630C13N4, ATV630C16N4
- ATV930C11N4C, ATV930C13N4C, ATV930C16N4C
- 110 – 160kW (150 - 250hp)
- 400/480Vac
- 220kW (350hp)
- ATV630C22N4
- ATV930C22N4(C)
- Similar to Frame size 12 for the ATV61/71
- 220kW (350hp)
Size 7B
- 400/480Vac
- 250 – 315kW (400 - 500hp)
- ATV630C25N4, ATV630C31N4
- ATV930C25N4C, ATV930C31N4C
- Similar to Frame size 13 for the ATV61/71
- 250 – 315kW (400 - 500hp)
"C" Suffix means it comes without a braking resistor.
Released for:Schneider Electric Nigeria
Explore more
Range:
Explore more
Range: