Search FAQs
Do the Altivar Process Drives come with a DC choke or Line Reactor?
Issue:
DC choke or Line Reactor included on Process Drives?
Product Line:
Altivar Process Drives (ATV630, ATV930, ATV650, ATV950, ATV660, ATV960, ATV680, ATV980)
Environment:
All serial numbers for Altivar Process Drives
Cause:
N/A
Resolution:
All Altivar Process Drives come standard with DC chokes.
There is no need for a line reactor.
ATV...M3 (208/240 Vac)
Double DC choke up to Frame Size 3
Single DC choke for Frame Size 4 and upwards
ATV....N4 (400/480 Vac)
Double DC choke up to Frame Size 4
Single DC choke for Frame Size 5 and upwards
All Drive Systems and Floor Standing Products have as standard embedded line chokes and optional motor chokes.
DC choke or Line Reactor included on Process Drives?
Product Line:
Altivar Process Drives (ATV630, ATV930, ATV650, ATV950, ATV660, ATV960, ATV680, ATV980)
Environment:
All serial numbers for Altivar Process Drives
Cause:
N/A
Resolution:
All Altivar Process Drives come standard with DC chokes.
There is no need for a line reactor.
ATV...M3 (208/240 Vac)
Double DC choke up to Frame Size 3
Single DC choke for Frame Size 4 and upwards
ATV....N4 (400/480 Vac)
Double DC choke up to Frame Size 4
Single DC choke for Frame Size 5 and upwards
NOTE:
The Size 7 ATV630 product and the Size 7A and 7B ATV930 products come standard with the DC Choke, but can be ordered without the DC Choke by adding a suffix MN to the part number.
When not using the DC Choke a 5% input line reactor or line choke MUST be used.
Example: ATV630C22N4 includes a DC Choke ATV630C22N4MN does not include a DC Choke.
Drive Systems and Floor StandingWhen not using the DC Choke a 5% input line reactor or line choke MUST be used.
Example: ATV630C22N4 includes a DC Choke ATV630C22N4MN does not include a DC Choke.
All Drive Systems and Floor Standing Products have as standard embedded line chokes and optional motor chokes.
Released for:Schneider Electric Nigeria
Explore more
Range:
Explore more
Range: