Search FAQs
PowerLogic PM800 Recommended Replacement
Product Line
PowerLogic PM800 Series Power Meters
Environment
End of commercialization and recommended replacement
Resolution
The PowerLogic PM800 series was originally launched in 2003. The PM810s and PM820s are replaced by the PM5500 and the PM850s and PM870s are replaced by the PM8000.
Repair Service will continue through December 30, 2021, or until components are no longer available
Suggested Replacement Offers for the PM800 series meters:
PM810, PM820 = PM5500
PM850, PM870 = PM8000
More information on the PM5500 series is available here: https://www.se.com/us/en/faqs/FA234023/ .
More information on the PM8000 series is available here: https://www.se.com/us/en/faqs/FA244498/.
PowerLogic PM800 Series Power Meters
Environment
End of commercialization and recommended replacement
Resolution
The PowerLogic PM800 series was originally launched in 2003. The PM810s and PM820s are replaced by the PM5500 and the PM850s and PM870s are replaced by the PM8000.
Repair Service will continue through December 30, 2021, or until components are no longer available
●The meter will continue to be supported in the power monitoring software offers as a legacy device
●Technical support will continue indefinitely, though by 2021 support will be limited to basic support (User manual information)
Suggested Replacement Offers for the PM800 series meters:
PM810, PM820 = PM5500
Reference Number | System Recognized Part Number | Part Number Description |
PM5560 | METSEPM5560 | Basic metering with class 0.2S accuracy + 4DI/2DO + data logging + multi tariff + dual Ethernet and serial comms + 4th CT input for neutral & ground measurement + internal web server. (Gateway + Cyber Security Added) |
PM5563 | METSEPM5563 | Basic metering with class 0.2S accuracy + 4DI/2DO + data logging + multi tariff + dual Ethernet and serial comms + 4th CT input for neutral & ground measurement + internal web server - DIN Rail meter with no display. |
PM5563RD | METSEPM5563RD | Basic metering with class 0.2S accuracy + 4DI/2DO + data logging + multi tariff + dual Ethernet and serial comms + 4th CT input for neutral & ground measurement + internal web server - Remote Display and DIN Rail meter. |
PM850, PM870 = PM8000
Reference Number | System Recognized Part Number | Part Number Description |
PM8240 | METSEPM8240 | Intermediate metering with class 0.2S accuracy + 3 digital status/counter inputs + 1 KY(form A) energy pulse output & dual port ethernet + serial communications. PM8000 power meter panel mount with display. |
PM8243 | METSEPM8243 | Intermediate metering with class 0.2S accuracy + 3 digital status/counter inputs + 1 KY(form A) energy pulse output & dual port ethernet + serial communications. PM8000 power meter din rail no display. |
PM8244 | METSEPM8244 | Intermediate metering with class 0.2S accuracy + 3 digital status/counter inputs + 1 KY(form A) energy pulse output & dual port ethernet + serial communications. PM8000 power meter din rail with remote display. |
More information on the PM5500 series is available here: https://www.se.com/us/en/faqs/FA234023/ .
More information on the PM8000 series is available here: https://www.se.com/us/en/faqs/FA244498/.
Released for:Schneider Electric Nigeria
Explore more
Range:
Explore more
Range: