{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Search FAQs
What is the Vibration and Shock resistance of ATV320 product range?

Goal and symptoms

What is the Vibration and Shock resistance of ATV320 product range?

Cause and fixes

  • ATV320xxxxxC
vibration resistance
1.5 mm peak to peak (f = 2...13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
shock resistance
15 gn during 11 ms conforming to EN/IEC 60068-2-27
  • ATV320xxxxxB
vibration resistance
1.5 mm peak to peak (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
shock resistance
15 gn during 11 ms conforming to EN/IEC 60068-2-27

Schneider Electric Nigeria