Search FAQs
How to build a part number for SagFighter™ Active Voltage Conditioner
Issue
Customer needs to build a part number for SagFighter Active Voltage Conditioner unit
Product Line
SagFighter™ Active Voltage Conditioner
Resolution
SagFighter™ Active Voltage Conditioner selection guide is attached below.
![Image 1 Image 1](https://ckm-content.se.com/ckmContent/servlet/servlet.ImageServer?id=0151H000008zrWeQAI&oid=00DA0000000abSm)
Common ordering options can be found below. Please note standard voltages for 60 Hz systems are 208, 240, 480, 600 and for 50 Hz systems are 220, 380, 400, 415. Non-standard voltages are available.
![Image 2 Image 2](https://ckm-content.se.com/ckmContent/servlet/servlet.ImageServer?id=0151H000008zrJhQAI&oid=00DA0000000abSm)
For further information, refer to the attached pdf.
Customer needs to build a part number for SagFighter Active Voltage Conditioner unit
Product Line
SagFighter™ Active Voltage Conditioner
Resolution
SagFighter™ Active Voltage Conditioner selection guide is attached below.
Common ordering options can be found below. Please note standard voltages for 60 Hz systems are 208, 240, 480, 600 and for 50 Hz systems are 220, 380, 400, 415. Non-standard voltages are available.
For further information, refer to the attached pdf.
Released for:Schneider Electric Nigeria
Attachment(s)
Explore more
Range:
Explore more
Range: