{}

Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
How can we help you today?
What are the drop-out voltage limits for TeSys D contactors?
For the AC control circuit characteristics for TeSys D drop out voltage ranges from 0.3 to 0.6 Uc at 60 °C  for D09 to D80A , 0.3 to 0.6 Uc at 55 °C for D80 to D95 and 0.3 to 0.5 Uc at 55 °C for D115 and D150. 

While for DC controlled circuit, the drop out ranges from 0.1 to 0.25 Uc at 60 °C for LC1 D09…D38 and LC1 DT20…DT40, 0.1 to 0.3 Uc at 60 °C for LC1 D40A…D80A LC1 DT60A and DT80A, 
0.1 to 0.3 Uc at 55 °C for LC1 or LP1 D80 and LC1 D95 and 0.15 to 0.4 Uc at 55 °C for LC1 D115 and LC1 D150.
refer to attachment

Schneider Electric Nigeria

Attachment(s)
TeSys D contactors drop-out voltage limits.pdf [641.21 KB]
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.