Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.

Galaxy 3-phase UPS

10-1500 kW 3-phase UPS
Galaxy V Series 3-phase UPS with its first-class power protection, business continuity, scalability, and operational efficiency solves today’s energy challenges while setting the standard for quality and innovation with fully integrated solutions.
Discover our latest offer
Several white cabinets with green handles

Discover Galaxy VXL

Manage your AI load while pursuing your sustainability goals with Galaxy VXL. With AI load-tolerant design, industry-leading compact footprint, efficiency up to 99% in eConversion mode, and fast scalability with Live Swap, Galaxy VXL is the ultra high-density backbone of the digitised world, ideal for large and hyperscale data centres and commercial and critical infrastructure.
Download the brochure
 

See product details

 

Galaxy VXL

The ultra-compact, modular Galaxy VXL 500-1250 kW (400V) 3-phase UPS is the highly available, sustainable backbone for critical infrastructure

 

Galaxy VS

Highly efficient 20 to 150 kW (480 V), 10 to 150 kW (400 V), and 10 to 75 kW (208 V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications.

 

Galaxy VM

Highly efficient 160 -1125kVA -480V and 160 -1000kVA 400V 3 phase UPS power protection that seamlessly integrates into medium data centers, industrial or facilities applications.

 

Galaxy VL

Highly efficient, scalable 200 to 500 kVA/kW 3-phase UPS featuring modular, redundant design and low TCO for medium and large data centers and mission critical environments.

 

Galaxy VX

High-efficiency, modular 500-1500 kW 3-phase UPS with eConversion and lithium-ion battery options. Ideal for large to hyperscale data centers and industrial applications.

 

Galaxy Lithium-ion Battery Systems

A compact, lightweight, long-lasting, and sophisticated lithium-ion battery solution for uninterruptible power supplies.

 

Symmetra PX

High-performance, right-sized, modular, scalable 10-500 kW 3-phase UPS for any size data center or facility

 

Galaxy VS Accessories

Highly efficient 20 to 150 kW (480 V), 10 to 150 kW (400 V), and 10 to 75 kW (208 V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications.

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

Chat

Do you have questions or need assistance? We’re here to help!
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.