Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.

Lexium Servo Drives and Motors

The Lexium Servo Drives and motors portfolio includes a wide variety of ranges with a power range up to 24 kW for independent or synchronised motion control. They can adapt to demand for high performance, power and simplicity of use in motion control applications.

See product details

 

Lexium 32 & Motors

Servo drives and servo motors from 0.15 to 11 kW

Lexium Integrated Servo Drives

Lexium Integrated Servo Drives are used as decentralised drives in machine building. When combined with a Modicon Controller or a PLC, they can be used to create complex control system architectures simply and at minimum cost. The integrated drives can be equipped with an AC synchronous servo motor, a DC brushless motor or a stepper motor.
Lexium integrated servo drive

See product details opens in new Window

 

Lexium ILA, ILE, ILS

Integrated drives for motion control

 

Lexium 32i

Integrated servo drive from 0.6 to 2.2 kW

 

Lexium ILT, ILP

Integrated drives with two-phase stepper motor

Lexium Robotics

Lexium Robotics offers a complete portfolio of robots to design a broad spectrum of pick and place or handling solutions. The offer includes single-axis and multi-axis cartesian robots, delta robots, and Cobots.
A close-up of a machine

See product details

 

Lexium MAX

Cartesian multi axes systems for 1, 2, 3 dimensional positioning solutions

 

Lexium TAS

Linear tables with movable carriage and fixed axis.

 

Lexium CAS, CAR

Cantilever axes with moveable axis profile or end plates and fixed drive block.

 

Lexium PAS, PAD

Portal axes with movable carriage and fixed axis.

Lexium Stepper Drives

The Lexium Stepper Drives include a wide selection of 2- to 3-phase ranges up to 19.7 Nm with high accuracy and high torque at low rotation speeds. Compact, the simplest to install and commission, Lexium Stepper Drives are designed to cover all applications, from simple to the most complex machines.

See product details

 

Lexium SD3 & Motors

3-phase stepper drives and stepper motors

 

Lexium SD2 & Motors

2-phase stepper drives and stepper motors

Lexium Multicarrier Systems

The Lexium MC12 multi carrier is an innovative transport system for moving, positioning, or grouping objects in machines for discrete processes. Using the latest linear motion and digital twin technologies, it creates new freedom to design faster and more flexible machines with a smaller footprint.
Several metal parts on a white background

mySchneider app

Access our mobile catalogue, 24/7 support as well to expert help and tailored services on the go.
Discover now

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

Chat

Do you have questions or need assistance? We’re here to help!
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.