Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.

AirSeT

Medium-voltage switchgear with pure air
Award-winning AirSeT medium-voltage (MV) shows how we bridge progress and sustainability. The environmentally-conscious design uses pure air and vacuum MV technology to eliminate the strongest greenhouse gas SF6 from MV equipment (SF6-free) in grids and buildings. Across air-insulated (AIS) and gas-insulated switchgear (GIS), AirSeT provides powerful performance and enhanced operational safety, keeping all benefits of previous technology and adding advanced digital capabilities for optimised operations and maintenance.
 

See product details

Okken and BlokSeT

Low-voltage switchboards
Okken and BlokSeT offer industry-leading performance and advanced smart solutions for power distribution and motor control, bringing you increased reliability, efficiency, and productivity — even for the toughest challenges for up to 7300 A.
 

See product details

 

BlokSet

 

Okken

PrismaSeT Active

Low-voltage switchboards
PrismaSeT Active is smarter than ever. Enhance your commercial and industrial low-voltage switchboard design with the IEC-compliant Prisma range for up to 4000 A.
 

See product details

Canalis

Busbar trunking systems
Canalis is a consistent, comprehensive system of busbar trunking for lighting and power distribution in all types of buildings. As an integral part of our offer, it guarantees and enhances the safety of people and equipment and provides installation continuity of service, upgradeability, and simplicity.
 

See product details

 

Canalis KBA

Busbar trunking for lighting distribution

 

Canalis KBB

Busbar trunking for lighting distribution (1 or 2 circuits)

 

Canalis KN

Busbar trunking for low power distribution up to 160A

 

Canalis KS

Busbar trunking for medium power distribution up to 1000A

 

Canalis KT

Busbar trunking for high power distribution up to 5000A

MCSet Active and PremSet

Active switchgear
SeT Series MV Switchgear offer is well-known for its performance, reliability, and safety, now combined with the latest IoT connectivity. Designed for industries and businesses that never stop, equipment health and product information are 24/7-connected with EcoStruxure™ Service Plans to help avoid unplanned downtime and operate anywhere, anytime.
 

See product details

 

MCSet 17.5 kV

 

PremSet

 

EcoStruxure Service Plan Electrical Asset Management

Smart Panels: Embrace the future of power distribution

Now your electrical panel is your partner. By connecting cutting-edge hardware with innovative software, Smart Panels, an EcoStruxure Power solution, enable you to pinpoint overloads and inefficiencies proactively, make informed decisions that improve operational efficiency, and finally stop chasing vague alarms.
Download the e-Brochure opens in new Window

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

Chat

Do you have questions or need assistance? We’re here to help!
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.