Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.

TeSys Power

Short-circuit protection solution
TeSys provides a comprehensive range of main protection devices that can not only protect against multiple failures, e.g. short circuits, overload, locked rotor, ground fault or phase imbalance/loss), but enable the isolation and manual switch on/off control of a motor - rated from 0.4 A–630 A (0.06 kW–315 kW).
 

See product details

 

Motor protection circuit breaker

motor protection circuit breakers, coordinated with TeSys D contactors, to protect motors up to 32 A (15 kW / 400 V)

 

TeSys GV3 Motor Protection Circuit breaker

Motor protection circuit breakers, coordinated with TeSys D contactors, to protect motors up to 80 A (45 kW / 400 V)

 

TeSys GS

Fuse equipped switch-disconnectors, to isolate and protect from short-circuits motors up to 1250 A (500 kW / 400 V)

TeSys Control

Contactors and starters
TeSys provides a full range of switching devices compliant with global standards and designed for all of your applications. It includes contactors, control relays, manual switch disconnectors, combined starters, and all-in-1 starters, from 6 A–1800 A (LV up to 900 kW and MV up to 3.7 MW at 12 kV).
 

See product details opens in new Window

 

TeSys Ultra

All-in-one motor starters up to 38 A (18.5 kW / 400 V)

 

TeSys Deca Advanced

Contactors to control motors up to 150 A (75 kW / 400 V)

 

TeSys F

Contactors to control motors up to 1000 A (560 kW / 400 V) or resistive loads up to 2600 A

 

TeSys Vario

Safety switch-disconnectors to isolate and control motors up to 175 A (90 kW / 400 V)

TeSys Protect

Motor and load protection devices
TeSys provides a full range of protection relays for motor and loads, covering 6 A–810 A (2 kW to 500 kW) with the electromagnetic or electronic platform.

See product details opens in new Window

 

TeSys LRD

Thermal relays, coordinated with TeSys D contactors and circuit-breakers, to protect motors up to 150 A (75 kW / 400 V) from overloads

 

TeSys LR2K

Thermal relays, coordinated with TeSys K contactors, to protect from overloads motors up to 12 A (5.5 kW / 400 V)

 

TeSys LR9

Electronic relays, to protect from overloads motors up to 630 A (315 kW / 400 V)

 

TeSys LR97D

Electronic overcurrent relays to protect motors up to 38 A (18 kW / 400 V) and related machine components

 

TeSys LT47

Electronic overcurrent relays to protect motors up to 60 A (30 kW / 400 V) and related machine components

TeSys Active

Intelligent relay and motor starters
TeSys digitises the motor and load management solutions, enables easy integration to the edge control and provides a fantastic full-lifecycle customer experience from design, build and commissioning to operation and maintenance.
 

See product details opens in new Window

 

Tesys T

Advanced monitoring control and protection of electrical motors

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

Chat

Do you have questions or need assistance? We’re here to help!
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.