{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Search FAQs
EcoBreeze Variable Speed Drive Technical Spec’s

Issue:
This article contains EcoBreeze Variable Speed Drive Technical Spec’s.

Product line:
ACEC200, ACEC201, ACECFR20200, ACECFR20201, ACECFR40200, ACECFR40201.

Environment:
All Serials.

Cause:
Technical Specification.

Resolution:

ATV312HD15M3

variable speed drive ATV312 - 15kW - 28.5kVA

- 628W - 200..240 V- 3-phase supply

Variable Speed Drive ATV312 - 15kW - 28.5kVA Main

Range of product                                Altivar 312

Product or component type                Variable speed drive

Product destination                             Asynchronous motors

Product specific application                Simple machine

Assembly style                                    With heat sink

Component name                                ATV312

EMC filter                                           Without EMC filter

Power supply voltage                          200...240 V - 5...5 %

Supply frequency                                50...60 Hz (- 5...5 %)

Network number of phases                 3 phases

Motor power kW                                15 kW

Motor power hp                                  20 hp

Line current                                         71.9 A for 240 V 82.1 A for 200 V , 1 kA

Apparent power                                  28.5 kVA

Maximum transient current                 99 A for 60 s

Power dissipation in W                       628 W at nominal load

Speed range                                        1...50

Asynchronous motor control              Factory set : constant torque Sensorless flux vector control with PWM type motor control signal

Electrical connection                           Al1, Al2, Al3, AOV,AOC, R1A, R1B, R1C, R2A, R2B, LI1..LI6 terminal 2.5 mm² AWG 14 L1, L2, L3, U, V, W,

PA, PB, PA/+, PC/- terminal 2.5 mm² AWG 14

Supply                                                 Internal supply for logic inputs at 19...30 V ≤ 100 A for overload and short-circuit protection

Internal supply for reference potentiometer (2.2 to10 kOhm) at 10...10.8 V ≤ 10 A for overload and short-circuit protection

Communication port protocol             CANopen Modbus

IP degree of protection                       IP20 on upper part without cover plate IP21 on connection terminals IP31 on upper part IP41 on upper part

Option card                                         CANopen daisy chain communication card DeviceNet communication card Fipio communication card

Modbus TCP communication card Profibus DP communication card

Complementary

Supply voltage limits                          170...264 V

Network frequency limits                   47.5...63 Hz

Prospective line Isc                             1 kA

Continuous output current                  66 A at 4 kHz

Speed drive output frequency            0.5...500 Hz

Nominal switching frequency             4 kHz

Switching frequency                           2...16 kHz adjustable

Transient overtorque                           150...170 % of nominal motor torque

Braking torque                                 100 % with braking resistor continuously 150 % without braking resistor ≤ 150 % with braking resistor for 60 s

Regulation loop                                   Frequency PI regulator

Motor slip compensation                     Adjustable Automatic whatever the load suppressable

Output voltage                                    <= power supply voltage

Tightening torque                                0.6 N.m Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6 0.8 N.m L1, L2, L3, U, V, W, PA, PB, PA/+, PC/-

Insulation                                            Electrical between power and control

Analogue input number                      3

Analogue input type                           AI1 configurable voltage 0...10 V , input voltage 30 V max , impedance 30000 Ohm AI2 configurable voltage +/- 10 V ,

input voltage 30 V max , impedance 30000 Ohm AI3 configurable current 0...20 mA , impedance 250 Ohm

Sampling duration                               AI1, AI2, AI3 8 ms for analog LI1...LI6 4 ms for discrete

Response time                                     AOV, AOC 8 ms for analog R1A, R1B, R1C, R2A, R2B 8 ms for discrete

Linearity error                                     +/- 0.2 % for output

Analogue output number                    2

Analogue output type                         AOC configurable current 0...20 mA , impedance 800 Ohm , resolution 8 bits AOV configurable voltage 0...10 V , impedance 470 Ohm , resolution 8 bits

Discrete input logic                             LI1...LI4 logic input not wired , < 13 V (state 1) LI1...LI6 negative logic (source) , > 19 V (state 0)

LI1...LI6 positive logic (source) , < 5 V (state 0), > 11 V (state 1)

Discrete output number                      2

Discrete output type                           R1A, R1B, R1C configurable relay logic 1 NO + 1 NC , electrical durability 100000 cycles R2A,

R2B configurable relay logic NC , electrical durability 100000 cycles

Minimum switching current                R1-R2 10 mA at 5 V DC

Maximum switching current               R1-R2 on resistive load, 5 A at 250 V AC, cos phi = 1, L/R = 0 ms R1-R2 on resistive load, 5 A at 30 V DC, cos phi = 1, L/R = 0 ms

R1-R2 on inductive load, 2 A at 250 V AC, cos phi = 0.4, L/R = 7 ms R1-R2 on inductive load, 2 A at 30 V DC, cos phi = 0.4, L/R = 7 ms

Discrete input number                         6

Discrete input type                              LI1...LI6 programmable 24 V 0...100 mA with PLC , impedance 3500 Ohm

Acceleration and deceleration            S, U or customized Linear adjustable separately from 0.1 to 999.9 s

Braking to standstill                            By DC injection

Protection type                                    Input phase breaks drive Line supply overvoltage and undervoltage safety circuits drive Line supply phase loss safety function, for three phases supply drive

Motor phase breaks drive Overcurrent between output phases and earth (on power up only) drive Overheating protection drive

Short-circuit between motor phases drive Thermal protection motor

Insulation resistance                           ≥ 500 MOhm at 500 V DC for 1 minute

Local signalling                                   1 LED red for drive voltage Four 7-segment display units for CANopen bus status

Time constant                                      5 ms for reference change

Frequency resolution                           Analog input 0.1...100 Hz Display unit 0.1 Hz

Type of connector                               1 RJ45 Modbus/CANopen

Physical interface                                RS485 multidrop serial link

Transmission frame                             RTU

Transmission rate                                10, 20, 50, 125, 250, 500 kbps or 1 Mbps CANopen 4800, 9600 or 19200 bps Modbus

Number of addresses                          1...127 CANopen 1...247 Modbus

Number of drive                                 31 Modbus 127 CANopen

Environment

Dielectric strength                               2040 V DC between earth and power terminals 2880 V AC between control and power terminals

Electromagnetic compatibility            1.2/50 μs - 8/20 μs surge immunity test conforming to IEC 61000-4-5 level 3 Electrical fast transient/burst

immunity test conforming to IEC 61000-4-4 level 4 Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3

Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3

Standards                                            IEC 61800-5-1

Product certifications                          C-Tick CSA GOST NOM UL

Pollution degree                                  2

Protective treatment                            TC

Vibration resistance                           1 gn (f = 13...150 Hz) conforming to EN/IEC 60068-2-6 1.5 mm (f = 3...13 Hz) conforming to EN/IEC 60068-2-6

Shock resistance                                  15 gn for 11 ms conforming to EN/IEC 60068-2-27

Relative humidity                               5...95 % without condensation conforming to IEC 60068-2-3 5...95 % without dripping water conforming to IEC 60068-2-3

Ambient air for storage                       -25...70 °C

Ambient air for operation                   -10...50 °C without derating with protective cover on top of the drive -10...60 °C with derating factor without protective cover on top of the drive

Operating altitude                               ≤ 1000 m without derating ≥ 1000 m with current derating 1 % per 100 m

RoHS EUR conformity date             0918

RoHS EUR status                               Compliant

Schneider Electric Saudi Arabia