Search FAQs
What are the NEMA ratings for the enclosed AC drives?
Issue:
NEMA ratings for enclosed AC drives
Product Line:
M-Flex, E-Flex, S-Flex, Field Drives
Environment:
Enclosed ATV61 and ATV71 drive products only
Cause:
NEMA ratings for our enclosed drives.
Resolution:
E Flex (no single phase application)
Variable torque only (fans, pumps)
Can only be built up in product selector by a distributor or SE Field Office
M Flex (no single phase application)
Can only be built up in product selector by a distributor or SE Field Office
Variable torque, or constant torque
Enclosure Type:Type 1, Type 1G (gasketed), Type 12/12K only up to 100hp
(Not available in 3R)
230V up to 50 hp
460V up to 500 hp variable torque
460V up to 450 hp constant torque
S Flex (no single phase application)
In stock if you order with standard options B07 and D07, otherwise need to build up in product selector by a distributor or SE Field Office
Variable torque ONLY
Enclosure Type: Type 1 - only
230V up to 40 hp
460V up to 100 hp
Field Drive
Can only be built up in product selector by a distributor or SE Field Office
Variable or constant torque
Enclosure Type: Type 3R – ONLY
Up to 600 hp for constant torque application
Up to 700 hp for variable torque application
Single phase up to 30 HP 230VAC
Three phase up to 700 HP 480VAC
*700HP CT applications only.
NEMA ratings for enclosed AC drives
Product Line:
M-Flex, E-Flex, S-Flex, Field Drives
Environment:
Enclosed ATV61 and ATV71 drive products only
Cause:
NEMA ratings for our enclosed drives.
Resolution:
E Flex (no single phase application)
Variable torque only (fans, pumps)
Can only be built up in product selector by a distributor or SE Field Office
Enclosure Type: Type 12K, Type 1, Type 3R
230V up to 50 hp
460V up to 100hp
230V up to 50 hp
460V up to 100hp
M Flex (no single phase application)
Can only be built up in product selector by a distributor or SE Field Office
Variable torque, or constant torque
Enclosure Type:Type 1, Type 1G (gasketed), Type 12/12K only up to 100hp
(Not available in 3R)
230V up to 50 hp
460V up to 500 hp variable torque
460V up to 450 hp constant torque
S Flex (no single phase application)
In stock if you order with standard options B07 and D07, otherwise need to build up in product selector by a distributor or SE Field Office
Variable torque ONLY
Enclosure Type: Type 1 - only
230V up to 40 hp
460V up to 100 hp
Field Drive
Can only be built up in product selector by a distributor or SE Field Office
Variable or constant torque
Enclosure Type: Type 3R – ONLY
Up to 600 hp for constant torque application
Up to 700 hp for variable torque application
Single phase up to 30 HP 230VAC
Three phase up to 700 HP 480VAC
*700HP CT applications only.
Released for:Schneider Electric Saudi Arabia
Explore more
Range:
Explore more
Range: