Issue:
Looking for the line reactor part number for a 50hp 480V ATV61 variable torque drive
Product Line:
ATV61
Environment:
All
Cause:
Can not find data
Resolution:
3% and 5%
Looking for the line reactor part number for a 50hp 480V ATV61 variable torque drive
Product Line:
ATV61
Environment:
All
Cause:
Can not find data
Resolution:
3% and 5%
Specifications for MTE RL-08002
Item Number: | RL-08002 |
Brand: | MTE |
Item Category: | Line Reactors |
Series: | RL |
Phase: | 3 |
Amps: | 80 |
Enclosed Unit (Yes/No): | No |
HP @ 480VAC: | 50/60 Horsepower |
Impedance @ 480VAC: | 3% |
HP @ 240VAC: | 20 Horsepower |
Impedance @ 240VAC: | 5% |
Inductance (mh): | 0.4 MilliHenries |
Watt Loss: | 86 Watts |
HP @ 600VAC: | 60/75 Horsepower |
Impedance @ 600VAC: | 3 |
Terminals: | Box Lugs |
Approvals: | UR;UL;CSA;CE |
Picture No.: | MTE_REAC_RL55-400 |
H x W x D (in.): | 7.2 x 6.5 x 9 |
Net Weight: | 33 lb |
Released for:Schneider Electric Saudi Arabia