Issue
The customer wants to replace a CM2000 with another Powerlogic meter.
Product Line
CM2000 Series Meter, PM8000 Series Meter, PM5000 Series Meter
Environment
Hardware installation, Adapter Plate
Cause
Require a retrofit solution or bracket for CM2000 replacement.
Resolution
Below are the options available as of August 2016.
Retrofit Assembly Options
Bracket Only Options
Note:
CM2TOPM800 Retrofit Kit is no longer available - if this is an integrated display, the alternative is to use the APPMCM2 bracket as PM8K 96x96mm dimensions are the same as the PM800 series.
Obsolescence:
The customer wants to replace a CM2000 with another Powerlogic meter.
Product Line
CM2000 Series Meter, PM8000 Series Meter, PM5000 Series Meter
Environment
Hardware installation, Adapter Plate
Cause
Require a retrofit solution or bracket for CM2000 replacement.
Resolution
Below are the options available as of August 2016.
Retrofit Assembly Options
- CM2TOPM8K
- CM2000 to METSEPM8244 remote display meter retrofit assembly. Includes meter and assembly fully pre-wired for direct CM2 replacement.
- CM2TOPM5K
- CM2000 to METSEPM5563RD remote display meter retrofit assembly. Includes meter and assembly fully pre-wired for direct CM2 replacement.
Bracket Only Options
- APPMCM2
- PM integrated display mounting adapter for CM2000 replacement.
Note:
CM2TOPM800 Retrofit Kit is no longer available - if this is an integrated display, the alternative is to use the APPMCM2 bracket as PM8K 96x96mm dimensions are the same as the PM800 series.
Obsolescence:
- CM2TOION7650
- CM2000 to ION7650 (S7650A0C0B6A0A0A) integrated display meter retrofit assembly (not available since 8/1/2019 as ION7650 series meters are obsolete).
- CM4MA
- CM4000 mounting bracket or CM2000 replacement (not available since 12/31/2019 as CM4000 series and accessories are obsolete).
Released for:Schneider Electric Saudi Arabia
Issue
The customer wants to replace a CM2000 with another Powerlogic meter.
Product Line
CM2000 Series Meter, PM8000 Series Meter, PM5000 Series Meter
Environment
Hardware installation, Adapter Plate
Cause
Require a retrofit solution or bracket for CM2000 replacement.
Resolution
Below are the options available as of August 2016.
Retrofit Assembly Options
Bracket Only Options
Note:
CM2TOPM800 Retrofit Kit is no longer available - if this is an integrated display, the alternative is to use the APPMCM2 bracket as PM8K 96x96mm dimensions are the same as the PM800 series.
Obsolescence:
The customer wants to replace a CM2000 with another Powerlogic meter.
Product Line
CM2000 Series Meter, PM8000 Series Meter, PM5000 Series Meter
Environment
Hardware installation, Adapter Plate
Cause
Require a retrofit solution or bracket for CM2000 replacement.
Resolution
Below are the options available as of August 2016.
Retrofit Assembly Options
- CM2TOPM8K
- CM2000 to METSEPM8244 remote display meter retrofit assembly. Includes meter and assembly fully pre-wired for direct CM2 replacement.
- CM2TOPM5K
- CM2000 to METSEPM5563RD remote display meter retrofit assembly. Includes meter and assembly fully pre-wired for direct CM2 replacement.
Bracket Only Options
- APPMCM2
- PM integrated display mounting adapter for CM2000 replacement.
Note:
CM2TOPM800 Retrofit Kit is no longer available - if this is an integrated display, the alternative is to use the APPMCM2 bracket as PM8K 96x96mm dimensions are the same as the PM800 series.
Obsolescence:
- CM2TOION7650
- CM2000 to ION7650 (S7650A0C0B6A0A0A) integrated display meter retrofit assembly (not available since 8/1/2019 as ION7650 series meters are obsolete).
- CM4MA
- CM4000 mounting bracket or CM2000 replacement (not available since 12/31/2019 as CM4000 series and accessories are obsolete).