{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Search FAQs
ATV212 unshielded cable length without motor choke is not provided in catalog, please provide clear information on maximum cable length allowed to use with ATV212 ?
Regarding the clarification related to ATV212 motor cable length, below are the validated information after the tests and validation process at factory,

For reference ATV212H075N4 to ATV212HD15N4:
***********************************************************
1- Maximum cable length for shielded motor cable, with and without filter (motor choke or additional EMC filter) The cable length for this configuration is 25m without motor choke and 100m with motor choke (without EMC compliance). The cable length for this configuration is 20m without filter (with EMC compliance Category C3).
2- Maximum cable length for un-shielded motor cable, with and without filter (motor choke or additional EMC filter). The cable length for this configuration is 50m without motor choke and 150m with motor choke (without EMC compliance).

For reference ATV212HD18N4 to ATV212HD45N4:
***********************************************************
1- Maximum cable length for shielded motor cable, with and without filter (motor choke or additional EMC filter) The cable length for this configuration is 25m without motor choke and 150m with motor choke (without EMC compliance). The cable length for this configuration is 20m without filter (with EMC compliance Category C3).
2- Maximum cable length for un-shielded motor cable, with and without filter (motor choke or additional EMC filter). The cable length for this configuration is 50m without motor choke and 300m with motor choke (without EMC compliance).

For ATV212HD55N4 and ATV212HD75N4:
*************************************************
1- Maximum cable length for shielded motor cable, with and without filter (motor choke or additional EMC filter) The cable length for this configuration is 25m without motor choke and 150m with motor choke (without EMC compliance). The cable length for this configuration is 20m without filter (with EMC compliance Category C3).
2- Maximum cable length for un-shielded motor cable, with and without filter (motor choke or additional EMC filter). The cable length for this configuration is 50m without motor choke and 300m with motor choke (without EMC compliance).

Schneider Electric Saudi Arabia