Issue:
ATV61/ATV71 specifications on R1 and R2 Relays
Product Line:
ATV71, ATV61, Altivar 61, Altivar 71
Environment:
All
Cause:
NA
Resolution:
R1A N/O contact
R1B N/C contact
R1C Common point C/O contact of programmable relay R1
R2A N/O contact
R2C Common Point C/O contact of programmable relay R2
• Minimum switching capacity: 3 mA for 24 Vdc
• Maximum switching capacity on resistive load:
5 A for 250 Vac or 30 Vdc
• Maximum switching current on inductive load (cos ϕ = 0.4 L/R = 7 ms):
2 A for 250 Vac or 30 Vdc
• Reaction time: 7 ms ± 0.5 ms
• Service life: 100,000 operations at max. switching power
ATV61/ATV71 specifications on R1 and R2 Relays
Product Line:
ATV71, ATV61, Altivar 61, Altivar 71
Environment:
All
Cause:
NA
Resolution:
R1A N/O contact
R1B N/C contact
R1C Common point C/O contact of programmable relay R1
R2A N/O contact
R2C Common Point C/O contact of programmable relay R2
• Minimum switching capacity: 3 mA for 24 Vdc
• Maximum switching capacity on resistive load:
5 A for 250 Vac or 30 Vdc
• Maximum switching current on inductive load (cos ϕ = 0.4 L/R = 7 ms):
2 A for 250 Vac or 30 Vdc
• Reaction time: 7 ms ± 0.5 ms
• Service life: 100,000 operations at max. switching power
Released for:Schneider Electric Saudi Arabia