{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Search FAQs
What are the safety standards of DM6000H meter ?
Safety:

Europe:                      CE, as per IEC 61010-1 Edition-3
US and Canada:        cULus per UL 61010-1  CAN / CSA-C22.2 IEC 61010-1 Edition-3, for 480 V AC L-L
Measurement category:  CAT III up to 480 V L-L
Over-voltage category (Control power):  CAT III up to 300 V L-N
Dielectric:      As per IEC / UL 61010-1 Edition-3
Protective Class:   II, Double insulated for user accessible parts
Green premium:   EOL, REACH , PEP, RoHS complied
Other certification:   RCM and EAC for Russia

Schneider Electric Saudi Arabia