Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

TeSys Power

Short-circuit protection solution
TeSys provides a comprehensive range of main protection devices that can not only protect against multiple failures, e.g. short circuits, overload, locked rotor, ground fault or phase imbalance/loss), but enable the isolation and manual switch on/off control of a motor - rated from 0.4 A–630 A (0.06 kW–315 kW).

See product details

 

TeSys GV2

Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 32 A (15 kW / 400 V)

 

TeSys GV3

Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 80 A (45 kW / 400 V)

 

TeSys GV4

Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 115 A (55 kW / 400 V)

 

TeSys GS

Fuse equipped switch-disconnectors, to isolate and protect from short-circuits motors up to 1250 A (500 kW / 400 V)

TeSys Control

Contactors and starters
TeSys provides a full range of switching devices compliant with global standards and designed for all of your applications. It includes contactors, control relays, manual switch disconnectors, combined starters, and all-in-1 starters, from 6 A–1800 A (LV up to 900 kW and MV up to 3.7 MW at 12 kV).

See product details opens in new window

 

TeSys U

All-in-one motor starters up to 38 A (18.5 kW / 400 V)

 

TeSys D

Contactors to control motors up to 150 A (75 kW / 400 V)

 

TeSys F

Contactors to control motors up to 1000 A (500 kW / 440 V)

 

TeSys Vario

Safety switch-disconnectors to isolate and control motors up to 175 A (90 kW / 400 V)

TeSys Protect

Motor and load protection devices
TeSys provides a full range of protection relays for motor and loads, covering 6 A–810 A (2 kW to 500 kW) with the electromagnetic or electronic platform.

See product details opens in new window

 

TeSys LRD

Thermal relays, coordinated with TeSys D contactors, to protect from overloads motors up to 150 A (75 kW / 400 V)

 

TeSys LR2K

Thermal relays, coordinated with TeSys K contactors, to protect from overloads motors up to 12 A (5.5 kW / 400 V)

 

TeSys LR9

Electronic relays, to protect from overloads motors up to 630 A (315 kW / 400 V)

 

TeSys Deca electronic relays

Electronic relays to protect motors up to 38 A (18 kW / 400 V) and related machine components

 

TeSys Deca overcurrent relays

Electronic relays to protect motors up to 60 A (30 kW / 400 V) and related machine components

TeSys Active

Intelligent relay and motor starters
TeSys digitises the motor and load management solutions, enables easy integration to the edge control and provides a fantastic full-lifecycle customer experience from design, build and commissioning to operation and maintenance.

See product details opens in new window

 

Tesys T

Advanced monitoring control and protection of electrical motors

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.

Chat

Do you have questions or need assistance? We’re here to help!