Replacement part numbers for SEPAM CCA770 and CCA772
Issue: What cable can be used for connecting the SEPAM base unit to the different modules from this offer.

Product Line: SEPAM relays, 20, 40, 80 Series

Environment: Industrial communication networks and protocols

Cause: SEPAM cables CCA770 and CCA772 are now showing as obsolete in our database.

Resolution: Part number CCA774 still is available and can be used to connect this modules with the SEPAM base unit. The differences between then is the length.

Part number: 59660, CCA770 remote module connection cord, L = 0.6 m (2 ft)
Part number: 59661, CCA772 remote module connection cord, L = 2 m (6.6 ft)
Part number: 59662, CCA774 remote module connection cord, L = 4 m (13 ft)




Schneider Electric Sverige

Utforska mer
Produktfamilj
Artiklar som kan vara till nytta
Utforska mer
Produktfamilj