![ZB4FW383 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FW383_main_recolored&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ZB4FW383 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FW383_main_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ZB4FW383 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FW383_left_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ZB4FW383 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FW383_top_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FW383_front_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
Head for illuminated push button, Harmony XB4, metal, yellow flush, 30mm, universal LED, stay put, plain lens, unmarked
ZB4FW383
Cap/operator or lens colour:
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation