Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Simplify configuration and quotation

EcoStruxure Power Build – Rapsody (formerly known as Rapsody) makes Prisma switchboard configuration simple, so now you can work more efficiently and offer your customers a superior return on investment. Fully IEC 61439 compliant and part of our Customer Lifecycle Software range connected to the EcoStruxure Power platform, it gives you agility and competitiveness in all your project bids.

Explore the features and benefits

Stay up to date with the latest release notes

Discover the latest features and other product information for EcoStruxure Power Build – Rapsody.

Start using EcoStruxure Power Build – Rapsody

Take advantage of the full potential of EcoStruxure Power Build – Rapsody today. The recommended installation environment is an operating system of Windows 7 or Windows 10, minimum of 4GB Ram of memory and a processor of Intel Core i3 and above.

Build with Prisma

Build smarter than ever
Ecostruxure Power Build – Rapsody is designed specifically for Prisma low-voltage switchboards. Prisma is IEC 61439 certified and is ideal for commercial and industrial buildings.

Can’t find what you are looking for?

Reach out to our customer care team to receive more information, technical support, assistance with complaints, and more.
Contact support

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales inquiry online and an expert will connect with you.

Chat

Do you have questions or need assistance? We’re here to help!