แบรนด์ของเรา

Impact-Company-Logo-English Black-01-177x54

ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

High performance, high capacity

Tricon CX is the most powerful safety system from Triconex. Each Tricon CX controller is capable of handling 15I/O racks, 90 I/O modules, and 2,800 physical I/Os. Up to 254 nodes can be networked in a single peer-to-peer network allowing in excess of 750,000 physical TMR I/Os to be managed.

Overview

Tricon CX provides continuous operation, superior plant uptime and high productivity in a compact unit.

Tricon CX furnishes a lifetime of flexibility without compromising on safety. Its simple mechanical design, flexible architecture and advanced capabilities ensure that as your needs change and expand, your protection can grow with you. Designed and engineered for superior ease of use, Tricon CX is quick and easy to engineer, install, configure, operate and maintain — reducing overall expenditures for capital and operations.

Features

Flexibility

  • I/O deployment enables centralized and distributed application
  • Modifications can be made without stopping operations

Performance

  • Built-in high integrity and fault tolerance
  • Built-in diagnostics and redundancy management — transparent to the user
  • Maintains SIL3 even under fault conditions
  • High-capacity handling — in excess of 750,000 TMR I/O channels
  • Fast scan times (from 20 milliseconds)
  • Up to 60,000 SOEs stored per controller
  • Advanced input/output monitoring and control capabilities
  • 1mSec SOE time stamped at the I/O module
  • Direct HART integration and pass through to asset management systems
  • Universal I/O modules with per point configuration

Communications and integration

  • Up to 254 nodes peer-to-peer communications
  • Universal connectivity with all major distributed control systems(DCSs), process automation systems, SCADA and HMI
  • Direct integration with EcoStruxure Foxboro DCS

Maintenance

  • Processor, communications, and I/O modules can be replaced online without halting operations
  • Hot spare slot for continuous operation
  • Easy diagnostics for fast status and fault analysis
  • Online modifications and changes, online module replacement and hot spare slot - allowing continuous production without halting operations

Improve productivity and performance

  • Software tools for every step of the safety lifecycle (TriStation software suite)
  • Engineer the system faster with TriStation TS1131 system configuration, programming, and documentation
  • TriStation Emulator for faster application testing using offline emulation without the need for a physical controller
  • Resolve maintenance issues faster with Enhanced Diagnostic Monitor for status and health information
  • Resolve process issues with TriStation SOE retrieval display and analysis
  • Validate / revalidate application logic faster with Safety Validator for automatic testing and documentation of the application logic
  • Report Generator for custom reports across multiple controllers or projects
  • Manage systems changes faster with EcoStruxure System Advisor - Process Safety
  • Restart operations faster with SIF Manager – Trip advisor software applications
  • Manage priority alarms and bypass with Safety View ABM software applications

Applications

Safety and critical control applications

Industries

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
ข้อความเริ่มต้นอื่นๆ

EcoStruxure Foxboro DCS

ต้องการความช่วยเหลือใช่หรือไม่

เริ่มต้นที่นี่!

ค้นหาคําตอบได้ตั้งแต่บัดนี้ ค้นหาวิธีแก้ไขปัญหาด้วยตัวคุณเอง หรือติดต่อกับหนึ่งในผู้เชี่ยวชาญของเรา

ฝ่ายบริการลูกค้าสัมพันธ์

ติดต่อทีมดูแลลูกค้าของเราเพื่อรับข้อมูลเพิ่มเติม การสนับสนุนทางเทคนิค ความช่วยเหลือเกี่ยวกับการร้องเรียน และอื่นๆ อีกมากมาย

สถานที่จัดจำหน่ายอยู่ที่ใด

ค้นหาตัวแทนจำหน่าย ชไนเดอร์ อิเล็คทริค ที่ใกล้ตัวคุณที่สุดได้อย่างง่ายดาย

 เปิดในหน้าต่างใหม่

เรียกดูคำถามที่พบบ่อย

พบคำตอบที่คุณต้องการโดยการเรียกดูคำถามที่พบบ่อย (FAQ) ที่เกี่ยวข้องกับหัวข้อที่ต้องการ

 เปิดในหน้าต่างใหม่

ติดต่อฝ่ายขาย

สามารถสอบถามเกี่ยวกับการขายในรูปแบบออนไลน์ได้และผู้เชี่ยวชาญจะติดต่อคุณ

ต้องการสอบถามเจ้าหน้าที่ลูกค้าสัมพันธ์ผ่านทางแชท

คุณมีข้อสงสัยหรือต้องการความช่วยเหลือหรือไม่ เราพร้อมให้ความช่วยเหลือกับคุณทุกเมื่อ!