我們的品牌

歡迎造訪施耐德電機全球網站

歡迎訪問我們的網站
		
我们今天能为您提供什么帮助?
Do the electronic boards of the Altivar 61 and Altivar 71 drives have conformal coating?

Article available in these languages: 西班牙文

Issue:
Do Altivar 61 and Altivar 71 electronic boards have conformal coating?

Product Line:
Altivar ATV61 and ATV71

Environment:
NA

Cause:
Needs to know if you can order the ATV61 ATV71 drive with conformal coating?

Resolution:
The Conformal Coating is standard on:
Part NumberDescription
ATV61HC40N4ATV61 400KW 600HP 480V 3PH EMC
ATV61HC50N4ATV61 500KW 700HP 500V 3PH EMC
ATV61HC63N4ATV61 630KW 900HP 480V 3PH EMC
ATV71HC31N4ATV71 480V 315KW 500HP EMC
ATV71HC40N4ATV71 480V 400KW 600HP EMC
ATV71HC50N4DATV71 480V 500KW 700HP EMC w/o choke
ATV71HC50N4ATV71 480V 500KW 700HP EMC

These products are treated for increased protection for dusty and corrosive environments. With this coating, exposed copper is tinned, circuit boards are conformal coated in critical areas and plastics are treated to better withstand the corrosive nature of certain oils.

The ATV61 and ATV71 drives are designed for maximum ambient pollution as follows:
ATV71:
H...M3, 71HD11M3X, HD15M3X, H075N4 to HD18N4 are Degree 2 conforming to IEC/EN 61800-5-1
HD18M3X to HD75M3X, HD22N4 to HC50N4 are Degree 3 conforming to IEC/EN 61800-5-1

ATV61:
H...M3, HD11M3X, HD15M3X, H075N4 to HD18N4 are Degree 2 conforming to IEC/EN 61800-5-1
HD18M3X to HD90M3X, HD22N4 to HC63N4 are Degree 3 conforming to IEC/EN 61800-5-1

施耐德電機Taiwan

探索更多
系列:
探索更多
系列:

需要協助?

  • 從這裡開始!

    現在就找尋答案。自行搜尋解決方案,或與我們的專家聯絡。

  • 聯絡客服

    聯繫我們的客戶服務團隊以獲得更多資訊、技術支援、投訴協助等。

  • 購買地點

    輕鬆在您所在地區找到最近的施耐德電機經銷商。

  • 瀏覽 FAQ

    瀏覽主題相關常見問題 (FAQ),藉此取得您所需要的答案。

  • 聯絡業務

    歡迎您線上提問,將有專家與您聯絡。

我願意透過電子通訊方式(如電子郵件)從施耐德電機及其附屬公司接收新聞和商業資訊,我也同意他們收集這些電子郵件的開啟和點擊資訊(使用隱藏式追蹤像素),以衡量溝通效益並優化這些資訊。如您需更多詳細資訊,請參閱施耐德電機的 隱私權政策
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
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.