{}
搜尋常見問題
What is the consumption of LC1D50** contactor with 220VDC coil control supply?
The inrush and sealed consumption is mentioned in the catalog and datasheets.

The contactor LC1D50**** with DC control supply, the consumption given below and it is same for all DC voltage ranges from 12VDC to 440VDC.

Inrush power - 19W at 20 °C
Hold-in power consumption - 7.4W at 20 °C

Please refer the attached catalog page and datasheet for your reference. The specific information is highlighted for your information.

施耐德電機Taiwan

附件
LC1D50AMD - 220VDC.pdf [72.29 KB]
Tesys D contactor - DC control supply.pdf [103.58 KB]
探索更多
系列:
可能有幫助的文章
探索更多
系列: