TeSys Giga 3 pole contactors are suitable for both AC-3 and AC-3e utilization category.
TeSys Giga | G115 | G150 | G185 | G225 | G265 | G330 | G400 | G500 | G630 | G800 |
Ie (AC-3) /400V | 115A | 150A | 185A | 225A | 265A | 330A | 400A | 500A | 630A | 800A |
MotorPower AC-3 (kW) | 55 | 75 | 90 | 110 | 132 | 160 | 200 | 250 | 335 | 450 |
Ie (AC-3e)/400V | 97A | 132A | 160A | 195A | 230A | 280A | 350A | 430A | 540A | 580A |
Motor Power AC-3e (kW) | 55 | 75 | 90 | 110 | 132 | 160 | 200 | 250 | 315 | 335 |
發佈於:施耐德電機Taiwan
TeSys Giga 3 pole contactors are suitable for both AC-3 and AC-3e utilization category.
TeSys Giga | G115 | G150 | G185 | G225 | G265 | G330 | G400 | G500 | G630 | G800 |
Ie (AC-3) /400V | 115A | 150A | 185A | 225A | 265A | 330A | 400A | 500A | 630A | 800A |
Motor Power AC-3 (kW) | 55 | 75 | 90 | 110 | 132 | 160 | 200 | 250 | 335 | 450 |
Ie (AC-3e)/400V | 97A | 132A | 160A | 195A | 230A | 280A | 350A | 430A | 540A | 580A |
Motor Power AC-3e (kW) | 55 | 75 | 90 | 110 | 132 | 160 | 200 | 250 | 315 | 335 |
發佈於:施耐德電機Taiwan