搜尋常見問題
Are the SFN spare doors width 700mm, compatible with NSYSFP* cabinets?
Are the SFN spare doors width 700mm below, compatible with NSYSFP* cabinets? Yes, they are.
Plain door PrismaSeT RAL9003 2000 x 700 mm | NSYSFND207ED |
Plain door PrismaSeT RAL7035 2000 x 700 mm | NSYSFND207G |
Glazed door PrismaSeT RAL9003 2000 x 700 mm | NSYSFND207TED |
Glazed door PrismaSeT RAL7035 2000 x 700 mm | NSYSFND207TG |