How to build a part number for SagFighter™ Active Voltage Conditioner

Issue
Customer needs to build a part number for SagFighter Active Voltage Conditioner unit

Product Line
SagFighter™ Active Voltage Conditioner

Resolution
SagFighter™ Active Voltage Conditioner selection guide is attached below.

Image 1

Common ordering options can be found below. Please note standard voltages for 60 Hz systems are 208, 240, 480, 600 and for 50 Hz systems are 220, 380, 400, 415. Non-standard voltages are available.
Image 2

For further information, refer to the attached pdf.

Schneider Electric Украина

Вкладення

SAG_Fighter_Specification_0209A.pdfSAG_Fighter_Specification_0209A.pdf [96.27 KB]
Досліджуйте більше
Серія:
SagFighter
Досліджуйте більше
Серія:
SagFighter