Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of 無熔線斷路器_Multi9 C60SP 3P 63AF 60Hz C Curve

無熔線斷路器_Multi9 C60SP 3P 63AF 60Hz C Curve

台灣RoHS聲明書-無熔線斷路器(Multi9 C60SP 3P 63AF 60Hz C Curve)

Date: 07 Jan 2021 | Type: Declaration of conformity
Languages: Chinese | Version: 2.0
Document Reference: TW_Multi9_C60SP_3P_CCURVE_RoHS
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU/CE
Country: International

Files

File Name
07_01限用物質含有情況標示聲明書_v4-無熔絲斷路器-20210107 updated-Multi9 C60SP-3P.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Centre

Find support resources for all your needs, in one place.