Unity Loader V14.0
Unity Loader provides the following features: Possibility of download / upload projects and project data for Quantum PLC platforms via the Modbus or Modbus TCP protocol. Possibility of download / upload projects and project data for Premium PLC platforms via the Unitelway protocol. Unity Loader also provides the possibility to use the UlUmas.exe command line interface for the Quantum and Premium PLC platforms. Possibility of download / upload projects and project data for Modicon M340, M580 and Momentum PLC platforms via USB or Ethernet connection. Firmware download capability for Modicon M340, M580 and Momentum PLC platforms or Modicon X80 and eX80 modules that embed a firmware (e.g. Ethernet, Analog, Motion). Update at once a CPU firmware and the project with a single memory card: - A firmware update can be stored on the M340 memory card to be downloaded later in another hardware configuration. Automated and transparent use of Unity Loader: - Third party software can execute Unity Loader services through a batch file. New features in Unity Loader V14.0: - Compatibility with Control Expert V14.0. - Support of firmware download for additional devices through update of device profiles (e.g. BME NOC 0321 module). - Support of application transfer for additional devices through update of device profiles (e.g. BMX NOC 040x and BME NOC 03x1 modules). - Further improvements for cyber security protection due to reduction of potential vulnerabilities. Please read the attached file: "ReadmeV14.0.EN.pdf". It contains additional information about this version.
Date:
04 Feb 2019
|
Type:
Software
Languages:
English
|
Version:
V14.0
Operating systems:
Windows 10
Document Reference:
Unity_Loader_V140