{}

Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
How can we help you today?
What are the different knockouts sizes available in populated Easy9 Compact Consumer Unit?
The details of the knock outs are shown below and are also available in the Catalogue, 
 
Knockout Information
Information CommercialDiameter 32 mm
(E)
Diameter 25 mm
(F)
Diameter 20 mm
(G)
50 x 100 mm
(H)
EZ9ER3R3CMCCU8422
EZ9ER4RCMCCU8462
EZ9ER6R6CMCCU84103


Easy9 CCU Knockout sizes, quantity, and positions
 

Schneider Electric UK

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.