Roll over image to zoom in
iPRD40 modular surge arrester - 1P + N - 350V
Local distributor code:
402640877
A9L40500
Poles description:
Remote signalling:
Maximum [Up] voltage protection level:
EAN Code: 3606480506413
Type 2 40kA surge arrester according to IEC 61643-11:2011 and EN 61643-11:2012 standards
Mounting by clip-on and sideways connection by single-level 1x1 screw terminals
The preventive maintenance reduces operational costs and increase availability and safety of your equipment
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.