Vigi iC60 - earth leakage add-on block - 2P - 25A - 30mA - AC type
Local distributor code:
396791829
A9V41225
Discontinued on:15 Feb 2024
To be end-of-service on:15 Feb 2025
A9V41225 has not been replaced. Please contact your customer care centre for more information.
EAN Code: 3606480087288
"Protection of persons against electric shock by direct contact"
"Suitability for isolation according to IEC 61009-1 and IEC 61009-2-1 standards"
"Easy to install with unified terminal design and wiring indication"
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
4
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.