Roll over image to zoom in
1 videos
Ultimate - Switched Socket 2 USB charger - 2 gang - 13A - stainless steel - black
Local distributor code:
422321273
GGBGU3424DBSS
EAN Code: 3606489868888
Switched, double pole, double power socket
Two USB charging ports 4A shared
Removable front plate for ease and efficient decorating
Ultra slim profile with a 1.5mm plate thickness providing a design led alternative to traditional accessories
Two sets of fixing screws to accommodate differing mounting box depths
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
Circularity Profile