Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey
Local distributor code:
385720885
GWPIU3020
Discontinued on:24 Sept 2024
GWPIU3020 has not been replaced. Please contact your customer care centre for more information.
EAN Code: 5018486469186
Manufactured from tough, durable thermoplastic.
Switch can be operated through the membrane, allowing it to maintain its full IP rating.
Enclosure comes with standard 20mm conduit entry knockouts
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
4
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.