
Roll over image to zoom in

1 videos
Local distributor code:
403021437
XALE1333
EAN Code: 3389119017763
Full compatibility with the Ø 22mm plastic units of the Harmony XB7 range
Single brand solution
Operates from -25°C to 55°C for versatile use in various environments
Wide availability throughout an extensive distribution network
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No