![Schneider Electric ZB4FK1353 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1353_main_recolored&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB4FK1353 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1353_main_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FK1353 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1353_left_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FK1353 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1553_top_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FK1553_bottom_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
Head for illuminated selector switch, Harmony XB4, metal, orange handle, flush mounted, 30mm, universal LED, 3 positions
Local distributor code:
407815542
ZB4FK1353
Important message: A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
EAN Code: 3606489582111
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation