![Schneider Electric ZB5AS84W2G Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB5_633_CPFJR18128&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB5AS84W2G Picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB5_633_CPFJR18128&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB5AS84W2G Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB5AS84W2B_Right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=ZB5AS84W2M_Rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
2 videos
Harmony XB5, Illuminated emergency stop head, plastic, red, Ø22, trigger latching turn to release, red LED, 110...120 V AC
Local distributor code:
409066234
ZB5AS84W2G
EAN Code: 3606489744953
"Wide modular range to suit machines and operator safety."
"Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery."
"Illuminated types to improve operator efficiency by reducing production downtime."
"Ergonomic design for emergency actuation in several environments"
"Large set of accessories : circular legends, illuminated legend rings for harsh environments."
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins