Roll over image to zoom in
+ 6
3 videos
Light block, Harmony XB4, Harmony XB5, for head 22mm, universal LED, spring clamp terminals, 12V
Local distributor code:
398217563
ZBVJ15
Signalling type:
Light source colour:
[Us] rated supply voltage:
Connections - terminals:
EAN Code: 3389119037440
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
3
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.