Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Downtime is not an option

Power protection has never been more critical than it is today; businesses rely on their IT infrastructure and networks in order to ensure that they are fully functional at all times.

This includes a growing culture of employees that need “always-on” technology, whether they are in the office or working from home. Reducing equipment downtime, and thus increasing profitability, is now a new priority for any size of business. 

In today's ‘always on’ world, downtime is not an option. Uninterruptible power supply (UPS) plays a critical role in ensuring resilient power infrastructure.

man in office with desktop

Product Selection Tool

Our Product Selector tool helps you select the products matching your needs. Catalogue reference or configurable product, this tool will help you save time finding the products and compatible accessories. No need to log-in: enjoy the easy selection at any moment, anywhere.
Product Selector Tool

Easy UPS Single Phase Range

The Schneider Electric Easy UPS series are easy-to-install, easy-to-use, and easy-to-service. Trusted by millions of professionals around the globe.

Easy UPS 1 Ph “HOME & OFFICE” (BVS) Series

Easy UPS 1 Ph BVS Series provides basic power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

Topology: Line interactive 
Input/output: Voltage: 230V
VA Output: 500-1000
Watt Output: 300-600 
SNMP Option: No 
Installation: IEC connection 
Standard Warranty: 2 Years

Easy UPS 1Ph “IT” (SMVS) Series

An Uninterruptable Power Supply offer designed for essential power protection in the most unstable power conditions. With additional SNMP card compatibility and ‘Dry Contact’ Audible or visual alerts.

Topology: Line interactive 
Input/output Voltage: 230V
VA Output:  750-3000
Watt Output: 525-2100
SNMP Option: Yes
Installation: IEC connection
Standard Warranty: 2 Years

Easy UPS 1 Ph “CRITICAL POWER” (SRVS) Series

For small to medium businesses, the Easy UPS SRVS series provides essential power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments. With Double Conversion ZERO delay protection capability within the offer. ​

Topology: Double conversion online
Input/output Voltage: 230V
VA Output:  1000-10000
Watt Output: 800-10000
SNMP Option: Yes
Installation: IEC connection up to 3000VA
Installation: Hardwire over 3000VA
Standard Warranty: 2 Years UPS only

Easy UPS Three Phase Range

The Schneider Electric Easy UPS 3 Series is an easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 10-200 kVA 3 phase UPS ideal for small and medium businesses, data centers, and other mission critical applications.

Easy UPS 3S

Topology: Double conversion online 
Input Voltage: 400V 
Output Voltage: 400V/230V 
kVA Output:  10-40 
kW Output: 10-40 
SNMP Option: Yes 
Installation: Hardwire 
Standard Warranty: 1 Year

Easy UPS 3M

Topology: Double conversion online 
Input Voltage: 400V 
Output Voltage: 400V
kVA Output:  60-200
kW Output: 60-200
SNMP Option: Yes
Standard Warranty: 1 Year

Services

Schneider Electric Easy UPS 1Ph and 3Ph Series

Ensuring Performance and Reliability. Learn more by reading our blog.
Learn more opens in new window

Distributor Locator

The main electrical distributors listed above and all other electrical distributors can be located by clicking on the below link. You can search using the company name and/or post code.
Distributor Locator opens in new window
 
Request a call back

Save time by starting your sales enquiry online and an expert will connect with you! Please help us respond to your needs by supplying the following details. 

To make a technical support inquiry, please contact support.

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Centre

Find support resources for all your needs, in one place.

Chat

Do you have questions or need assistance? We’re here to help!