Our Brands

Schneider Electric USA Website

Welcome to our website.
Image of AP4424A-Rack ATS 32A 230V 2-IEC309 IN 16-IEC320 C13 2-IEC320 C19 OUT

AP4424A-Rack ATS 32A 230V 2-IEC309 IN 16-IEC320 C13 2-IEC320 C19 OUT

Rack ATS 32A 230V 2-IEC309 IN 16-IEC320 C13 2-IEC320 C19 OUT

Date: Sep 13 2022 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Number: AP4424A_EN

Files

File Name
AP4424A-Rack ATS 32A 230V 2-IEC309 IN 16-IEC320 C13 2-IEC320 C19 OUT.DWG
AP4424A-Rack ATS 32A 230V 2-IEC309 IN 16-IEC320 C13 2-IEC320 C19 OUT.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.