Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image

AP4433A-Rack ATS 12A 208V 2-IEC320 C14 IN 12-IEC 320 C13 OUT

Rack ATS 12A 208V 2-IEC320 C14 IN 12-IEC 320 C13 OUT

Date: Sep 13 2022 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Number: AP4433A_EN

Files

File Name
AP4433A-Rack ATS 12A 208V 2-IEC320 C14 IN 12-IEC 320 C13 OUT.dwg
AP4433A-Rack ATS 12A 208V 2-IEC320 C14 IN 12-IEC 320 C13 OUT.pdf

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Search FAQs

Search topic-related frequently asked questions to find answers you need.

Contact Sales

Start your sales inquiry online and an expert will connect with you.

All Support & Contact

Find answers now. Search for a solution on your own, or connect with one of our experts.