Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image

EDB36050SA EU RoHS Declaration

Mini circuit breaker, E-Frame, 50A, 3 pole, 600Y/347VAC, 25kA max, bolt on, shunt trip

Date: July 22 2024 | Type: Declaration of conformity
Languages: English
Document Number: EDB36050SA_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
EDB36050SA_ROHS_DECLARATION_US_en-US.pdf