Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of EcoStruxure Control Expert V15.2 installation file

EcoStruxure Control Expert V15.2 installation file

This EcoStruxure Control Expert is not certified by the TÜV Rheinland Group and must not be installed to generate Modicon M580 Functional Safety projects. Updating from an existing TÜV certified version to this version, will lead to losing your current certification status. EcoStruxure Control Expert installation setup (.iso file *) is unique. License determines the package that can be launched : Control Expert S, Control Expert L, Control Expert XL and Control Expert XL with M580 Safety. Licenses for Control Expert V15.2 are valid for V15.2, V15.1, V15 SP1, V14.1 or V14.0. Control Expert software comes with a 30-day trial license that it is automatically activated during the first launch of the software product. It includes the maximum set of software product features which corresponds to the Control Expert XL package with M580 Safety Add-On. This publication allows you to get a copy of EcoStruxure Control Expert V15.2 DVD.... (*)“Google Chrome or Firefox browsers are recommended to download the .iso file”. Below is the SHA256 number that must be used to check the Integrity of the ISO installation file you are going to download and that can be used following the procedure as described inside the EcoStruxure Control Expert V15.2 Integrity Verification Procedure.docx. SHA256 Number for EcoStruxure Control Expert V15.2 IR5H : 7bfd0e6288343fe8d2223ffc3cfbef2c5df059713cd6d277aa4e42e55da83b3d

Date: Aug 05 2024 | Type: Software
Languages: English | Version: V15.2
Operating systems: Windows 10 Professional (64-bit), Windows Server 2019
Document Number: EcoStruxureControlExpert_V15.2
To access the document Create an account or Log in

Files

File Name
Control_Expert_V15.2-IR5H.iso
EcoStruxure Control Expert V15.2 Integrity Verification Procedure.pdf
EcoStruxure Control Expert V15.2 ReleaseNotes.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Find support resources for all your needs, in one place.