Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image

LC1F330FD REACh Declaration

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 330 A - coil 110 V DC

Date: July 21 2024 | Type: Declaration of conformity
Languages: English
Document Number: LC1F330FD_REACH_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: REACh Declaration
Country: International

Files

File Name
LC1F330FD_REACH_DECLARATION_US_en-US.pdf